GYPRO®4300

High Stability ± 300 °/s Digital MEMS Gyro

Low-SWaP and digital MEMS gyro
for precise motion control, positioning and navigation

GYPRO4300 Key Performances

Input range ±300 °/s
Bias instability (Allan Variance) 0.4 (typ) / 2 (max) °/h
Angular random walk 0.07°/√hr
Bias in-run stability 7°/h
Bias run-to-run repeatability 10°/h
Residual bias temperature error (1 σ) 40°/h
Scale factor nonlinearity 60 ppm
Residual scale factor temperature error (1 σ) 60 ppm
Vibration rectification error 0.5 ppm
Bandwidth 200 Hz
Output data rate 1800 Hz
Latency < 1 ms
Operating temperature -40 to +85 ° C
Size (L x l x h) 12 x 12 x 5.5 mm
Package 28 pins J-Lead
Lifecylce status Production

GYPRO4300 Key Features

Applications and Key Product Benefits

High stability and repeatability for positioning and motion control in severe vibrations conditions

GYPRO4300 is a high-performance, closed-loop digital MEMS gyroscope with ± 300 °/s input range that offers a cost-effective alternative to Fiber-Optic Gyroscopes (FOG) at a fraction of their size, weight, and power consumption. With an excellent bias instability of 0.4 °/h and an ARW (Angular Random Walk) of 0.07 °/√h, GYPRO4300 offers a miniature, digital and low-SWaP (Size, Weight and Power) high performance MEMS rate gyro that paves the way to a new generation of precise positioning, navigation, and stabilization functions in dynamic applications.
The hermetic ceramic SMD package combined with a 24 bits SPI interface eases the integration of GYPRO4300 and reduces the BOM. The built-in self-test ensures initial verification of the sensor’s integrity and continuous in-operation functionality test.

MEMS gyros for GNSS- assisted navigation of dynamic applications

GYPRO4300 is a high stability MEMS gyro tailored to GNSS-assisted inertial navigation and positioning of ground vehicles and trains, MRU (Motion Control Unit) for ship motion control and positioning, as well as AHRS for small aircrafts, helicopters, and drones.
In addition, it is a perfect candidate for integration into Inertial Measurement Units (IMU) used for guidance and orientation of directional drilling and survey instruments. Its miniature package allows to build high precision inertial systems exhibiting a compact form-factor that fits into a low diameter tube.

Discover our high stability MEMS gyros portoflio

Find the ideal MEMS accelerometer companion for your application

Get in touch with our team